Description
Freestanding fridge in white; tabletop model
W 55 x H 85 x L 58 cm
The Inventum freestanding cooler KK550 has a net capacity of 131 litres. It is an energy class E cooler. The cooler has three shelves and a transparent vegetable drawer at the bottom. With two door shelves, a bottle compartment and an egg rack, you can store all your food neatly. These parts are easy to remove so you can clean them properly.
– Variable division of shelves
– 3 support shelves, 1 vegetable drawer, 3 door shelves of which 1 bottle compartment
– LED lighting
– Adjustable door direction
Please order the following additional items:
– One multiple connector (ideally 1x 3-way multi-plug)
Dimension after assembly:
55 x 85 x 58 cm
Packaging units:
1