Description
Transport Case
Up to 3 Boxes per Case
The case is a robust system packaging that safely protects the modular booth system. The cases are stackable and therefore ideal for larger setups and means of transport with a little more storage space, such as station wagons, buses or small vans. Up to three cases can be easily moved on wheels (case lids with wheels not included)
Particularly practical: If you are not using the cases for transport, you can stack them as you like and use them as a counter, sideboard, room divider or shelf.
Please order the following additional items:
– Case Lid for Transport Case if needed
– Case Lid with Wheels for Transport Case if needed
Dimension after assembly:
1350 x 400 x 400 mm